% 'Set Headline Value headlineValue = "PN Motor Press Release" %>
Ideal for medium-sized applications, the PN series provides fast, precise and accurate positioning. The ultra-thin, compact 35 mm design increases flexibility, allowing for use in applications ranging from semiconductor chip inspection to tool changers for machine tools to medical liquid handling equipment.
Capable of a maximum rotational speed of 2s-1, the PN series offers position sensor resolution of 2,621,440 counts/rev. An absolute position sensor provides positioning accuracy of 90 arc seconds, requiring no homing operations. The series’ interchangeable motors and driver units can be combined freely.
PN series direct drive motors are controlled via an upgraded version of NSK’s Megaterm software. Featuring improvements that offer user-friendly editing, preparing and controlling functions, the latest version of Megaterm software can also be used with the PS series.
The PN series is available with a 7” diameter. For more information, visit www.nskprecision.com/pspn.
About NSK Precision
A subsidiary of NSK Americas, NSK Precision America produces world class precision ball screws, linear guides and linear actuators. By manufacturing domestically in
<% if ( "" = "Bottom" ) then %> <% if ( "" = "Bottom" ) then %>